??
Catalog navigation
CAD model selection
HELP_VARIABLE
Shaft Size
2-7/16 Inch
Expansion Type
Part No.
071488
Description
EF4B-S2-207RE
A
3.2 Inch
B
6.88 Inch
C
4.19 Inch
D
5.37 Inch
DD
7.601 Inch
Bolt Diameter
5/8 Inch
G
0.83 Inch
H
1.5 Inch
J
5.81 Inch
L
3.86 Inch
N
3.32 Inch
P
0.98 Inch
Total Expansion
0.25 Inch
Y
0.025 Inch
Z
2.95 Inch
Collar Setscrews
3/8-16
S/S Torque
.290 lbs
Download CAD models
Previews
The preview does not represent the part configuration anymore.You have to generate a new preview.